ZHCSHX7B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
PIN | I/O | I/O | CLOCK | ||
---|---|---|---|---|---|
NAME | NO. | POWER | TYPE | SYSTEM | DESCRIPTION |
HWTEST_EN | G16 | 3.30 V | I2 | N/A | Manufacturing Test Enable signal. Should be connected directly to ground on the PCB for normal operation. Weak Internal Pulldown. |
MEM_ATO | K3 | N/A | O | N/A | Memory Controller Analog Test Output. Factory Test purposes only, should be left unconnected in system. |
MEM_DTO0 | M4 | 3.30 V | Os | N/A | Memory Controller Digital Test Output #1. Factory Test purposes only, should be left unconnected in system. |
MEM_DTO1 | N4 | 3.30 V | Os | N/A | Memory Controller Digital Test Output #2. Factory Test purposes only, should be left unconnected in system. |