ZHCSHX7B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
The DLPC120-Q1 provides two I2C interface port for host commands. Only one of these ports is intended to be used at a time. The unused port is meant for system debug or development purposes. The I2C protocol and register definitions are defined in the DLPC120-Q1 Programmer's Guide.