ZHCSHX7B November 2017 – May 2022 DLPC120-Q1
PRODUCTION DATA
This mode displays a fixed, static image, which is stored in the DLPC120-Q1 Application Serial Flash memory. The content of the test patterns are pre-defined, limited by the design of the DLPC120-Q1. Test Patterns are displayed via command list execution. See DLPC120-Q1 Programmer's Guide for a list and image of the supported Test Patterns.