ZHCSE69E November 2014 – May 2025 DLP9500UV
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| ƒSCP_CLK | SCP clock frequency | 50 | 500 | kHz | |
| tSCP_SKEW | Time between valid SCP_DI and rising edge of SCP_CLK | –300 | 300 | ns | |
| tSCP_DELAY | Time between valid SCP_DO and rising edge of SCP_CLK | 960 | ns | ||
| tSCP_EN | Time between falling edge of SCP_EN and the first rising edge of SCP_CLK | 30 | ns | ||
| t_SCP | Rise time for SCP signals | 200 | ns | ||
| tƒ_SCP | Fall time for SCP signals | 200 | ns | ||
Figure 6-3 Serial Communications Bus Timing Parameters
Figure 6-4 Serial Communications Bus Waveform Requirements