ZHCSE69E November 2014 – May 2025 DLP9500UV
PRODUCTION DATA
In quad block mode, reset blocks are grouped together in fours as follows (0-3), (4-7), (8-11), and (12-14). Each quad group can be randomly addressed and reset. After a quad group is loaded, it can be reset to transfer the information to the mechanical state of the mirrors.
Figure 7-9 Quad Block Mode