ZHCSR38A November 2022 – September 2023 DLP801RE
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| SUPPLY VOLTAGES | ||||
| VDD | Supply voltage for LVCMOS core logic(1) | –0.5 | 2.3 | V |
| VDDI | Supply voltage for LVDS Interface(1) | –0.5 | 2.3 | V |
| VCC2 | Micromirror Electrode and HVCMOS voltage(1)(2) | –0.5 | 11 | V |
| VMBRST | Input voltage for MBRST pins(1) | –17.5 | 22.5 | V |
| |VDDI – VDD| | Supply voltage delta (absolute value)(3) | 0.3 | V | |
| INPUT VOLTAGES | ||||
| |VID| | Input differential voltage for LVDS pins (absolute value) | 500 | mV | |
| V_LVCMOS | Input voltage for all other input pins(1) | –0.3 | VDDI + 0.3 | V |
| ENVIRONMENTAL | ||||
| TARRAY | Temperature, operating(4) | 0 | 90 | °C |
| Temperature, non–operating(4) | –40 | 90 | °C | |
| TDP | Dew point temperature, operating and non–operating (noncondensing) | 81 | °C | |