|
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
| Micromirror tilt angle(2)(3)(4)(5) |
Landed state(1) |
13.5 |
14.5 |
15.5 |
degrees |
| Micromirror crossover time(6) |
typical performance |
|
3 |
|
µs |
| Micromirror switching time(7) |
typical performance |
10 |
|
|
µs |
| Image performance (8) |
Bright pixel(s) in active area(9) |
Gray 10 screen(12) |
|
|
0 |
micromirrors |
| Bright pixel(s) in the POM(9)(11) |
Gray 10 screen(12) |
|
|
1 |
| Dark pixel(s) in the active area(10) |
White screen(13) |
|
|
4 |
| Adjacent pixel(s)(16) |
Any screen |
|
|
0 |
| Unstable pixel(s) in active area(15) |
Any screen |
|
|
0 |
(9) Bright pixel definition: a single pixel or mirror that is stuck in the ON position and is visibly brighter than the surrounding pixels
(10) Dark pixel definition: a single pixel or mirror that is stuck in the OFF position and is visibly darker than the surrounding pixels
(11) POM definition: rectangular border of off-state mirrors surrounding the active area
(12) Gray 10 screen definition: a full screen with RGB values set to R = 10/255, G = 10/255, B = 10/255
(13) White screen definition: a full screen with RGB values set to R=255/255, G = 255/255, B = 255/255
(14) Adjacent pixel definition: Two or more stuck pixels sharing a common border or common point, also referred to as a cluster.
(15) Unstable pixel definition: A single pixel or mirror that does not operate in sequence with parameters loaded into memory. The unstable pixel appears to be flickering asynchronously with the image.