ZHCSMW9B October 2021 – April 2024 DLP800RE
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VOLTAGE SUPPLY | |||||
| VDD | Supply voltage for LVCMOS core logic(1) | 1.65 | 1.8 | 1.95 | V |
| VDDI | Supply voltage for LVDS Interface(1) | 1.65 | 1.8 | 1.95 | V |
| VCC2 | Micromirror Electrode and HVCMOS voltage(1)(2) | 9.5 | 10 | 10.5 | V |
| VMBRST | Micromirror Bias / Reset Voltage(1) | –17 | 21.5 | V | |
| |VDD – VDDI| | Supply voltage delta (absolute value)(3) | 0 | 0.3 | V | |
| LVCMOS | |||||
| VIH(DC) | Input High Voltage | 0.7 × VDD | VDD + 0.3 | V | |
| VIL(DC) | Input Low Voltage | –0.3 | 0.3 × VDD | V | |
| VIH(AC) | Input High Voltage | 0.8 × VDD | VDD + 0.3 | V | |
| VIL(AC) | Input Low Voltage | –0.3 | 0.2 × VDD | V | |
| IOH | High-level Output Current | 2 | mA | ||
| IOL | Low-level Output Current | –2 | mA | ||
| tPWRDNZ | PWRDNZ pulse width(4) | 10 | ns | ||
| SCP INTERFACE | |||||
| FSCPCLK | SCP clock frequency | 50 | 500 | kHz | |
| SCPCLKDCDIN | SCP Clk Input duty cycle | 40% | 60% | ||
| LVDS INTERFACE | |||||
| FCLOCK | Clock frequency for LVDS interface (all channels), DCLK(5) | 400 | MHz | ||
| DCDIN | Input CLK Duty Cycle Distortion tolerance | 44% | 56% | ||
| |VID| | Input differential voltage (absolute value)(6) | 150 | 300 | 440 | mV |
| VCM | Common mode voltage(6) | 1100 | 1200 | 1300 | mV |
| VLVDS | LVDS voltage(6) | 880 | 1520 | mV | |
| tLVDS_RSTZ | Time required for LVDS receivers to recover from PWRDNZ | 2 | µs | ||
| ZIN | Internal differential termination resistance | 80 | 100 | 120 | Ω |
| ZLINE | Line differential impedance (PWB/trace) | 90 | 100 | 110 | Ω |
| ENVIRONMENTAL | |||||
| TARRAY | Array temperature, long-term operational(7)(8)(9) | 10 | 40 to 70(10) | °C | |
| Array temperature, short-term operational, 500 hour max(9)(11) | 0 | 10 | °C | ||
| TDP -AVG | Average dew point average temperature (non–condensing)(12) | 28 | °C | ||
| TDP-ELR | Elevated dew point temperature range (non-condensing)(13) | 28 | 36 | °C | |
| CTELR | Cumulative time in elevated dew point temperature range | 24 | Months | ||
| QAP-ILL | Window aperture illumination overfill(14)(15)(16) | 17 | W/cm2 | ||
| SOLID STATE ILLUMINATION | |||||
| ILLUV | Illumination power at wavelengths < 410nm(7)(18) | 10 | mW/cm2 | ||
| ILLVIS | Illumination power at wavelengths ≥ 410nm and ≤ 800nm(17)(18) | 22 | W/cm2 | ||
| ILLIR | Ilumination power at wavelengths > 800nm(18) | 10 | mW/cm2 | ||
| ILLBLU | Illumination power at wavelengths ≥ 410nm and ≤ 475nm(17)(18) | 7.5 | W/cm2 | ||
| ILLBLU1 | Illumination power at wavelengths ≥ 410nm and ≤ 440nm(17)(18) | 1.1 | W/cm2 | ||