ZHCSMW9B October 2021 – April 2024 DLP800RE
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Power Supply Information | ||||||
IDD | Supply current VDD(1) | 1200 | mA | |||
IDDI | Supply current VDDI(1) | 340 | mA | |||
ICC2 | Supply current VCC2 | 40 | mA | |||
PDD | Supply power VDD(1) | 2340 | mW | |||
PDDI | Supply power VDDI(1) | 663 | mW | |||
PCC2 | Supply power VCC2 | 420 | mW | |||
LVCMOS | ||||||
VOH | High-level output voltage | IOH = 2mA | 0.8 | × VDD | ||
VOL | Low-level output voltage | IOL = 2mA | 0.2 | × VDD | ||
IOZ | High impedance output current | VDD = 1.95V | 10 | µA | ||
IIL | Low-level input current | VDD= 1.95V, Vin = 0V | –60 | µA | ||
IIH | High-level input current(2) | VDD = 1.95V, Vin = VDD | 200 | µA | ||
Capacitances | ||||||
CI | Input capacitance: LVDS pins | f = 1MHz | 20 | pF | ||
CI | Input capacitance(2) | f = 1MHz | 15 | pF | ||
CO | Output capacitance(2) | f = 1MHz | 15 | pF | ||
CIM | Input capacitance for MBRST[0:14] pins | f = 75kHz | 400 | 450 | 570 | pF |