ZHCSMW9B October 2021 – April 2024 DLP800RE
PRODUCTION DATA
The DLP800RE DMD combined with DLPC4430 display controller and a power management device provides WUXGA resolution for bright, colorful display applications. A typical display system using LED illumination combines the DLP800RE DMD, DLPC4430 display controller, DLPA300 micromirror driver and DLPA100 PMIC and motor driver. Figure 7-1 shows a system block diagram for this configuration of the DLP 0.8-inch WUXGA chipset and additional system components needed. See Figure 7-2 for a block diagram showing the system components needed along with the laser phosphor of the DLP 0.8-inch WUXGA chipset. The components include DLP800RE DMD, DLPC4430 display controller and DLPA100 PMIC and motor driver and a DLPA300 micromirror driver.