ZHCSA87F August   2012  – June 2019 DLP7000
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
    2. 7.2  Storage Conditions
    3. 7.3  ESD Ratings
    4. 7.4  Recommended Operating Conditions
    5. 7.5  Thermal Information
    6. 7.6  Electrical Characteristics
    7. 7.7  LVDS Timing Requirements
    8. 7.8  LVDS Waveform Requirements
    9. 7.9  Serial Control Bus Timing Requirements
    10. 7.10 Systems Mounting Interface Loads
    11. 7.11 Micromirror Array Physical Characteristics
    12. 7.12 Micromirror Array Optical Characteristics
    13. 7.13 Window Characteristics
    14. 7.14 Chipset Component Usage Specification
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 DLPC410 Chipset DMD Features
        1. 8.3.1.1 DLPC410 - Digital Controller for DLP Discovery 4100 Chipset
        2. 8.3.1.2 DLPA200 - DMD Micromirror Driver
        3. 8.3.1.3 DLPR410 - PROM for DLP Discovery 4100 Chipset
        4. 8.3.1.4 DLP7000 - DLP 0.7 XGA 2xLVDS Type-A DMD
          1. 8.3.1.4.1 DLP7000 XGA Chip Set Interfaces
            1. 8.3.1.4.1.1 DLPC410 Interface Description
              1. 8.3.1.4.1.1.1 DLPC410 IO
              2. 8.3.1.4.1.1.2 Initialization
              3. 8.3.1.4.1.1.3 DMD Device Detection
              4. 8.3.1.4.1.1.4 Power Down
          2. 8.3.1.4.2 DLPC410 to DMD Interface
            1. 8.3.1.4.2.1 DLPC410 to DMD IO Description
            2. 8.3.1.4.2.2 Data Flow
          3. 8.3.1.4.3 DLPC410 to DLPA200 Interface
            1. 8.3.1.4.3.1 DLPA200 Operation
            2. 8.3.1.4.3.2 DLPC410 to DLPA200 IO Description
          4. 8.3.1.4.4 DLPA200 to DLP7000 Interface
            1. 8.3.1.4.4.1 DLPA200 to DLP7000 Interface Overview
        5. 8.3.1.5 Measurement Conditions
    4. 8.4 Device Functional Modes
      1. 8.4.1 DMD Operation
        1. 8.4.1.1 Single Block Mode
        2. 8.4.1.2 Dual Block Mode
        3. 8.4.1.3 Quad Block Mode
        4. 8.4.1.4 Global Mode
    5. 8.5 Optical Interface and System Image Quality Considerations
      1. 8.5.1 Optical Interface and System Image Quality
      2. 8.5.2 Numerical Aperture and Stray Light Control
      3. 8.5.3 Pupil Match
      4. 8.5.4 Illumination Overfill
    6. 8.6 Micromirror Array Temperature Calculation
      1. 8.6.1 Package Thermal Resistance
      2. 8.6.2 Case Temperature
      3. 8.6.3 Micromirror Array Temperature Calculation - Lumens Based (typically used for display applications)
      4. 8.6.4 Micromirror Array Temperature Calculation - Power Density Based
    7. 8.7 Micromirror Landed-On/Landed-Off Duty Cycle
      1. 8.7.1 Definition of Micromirror Landed-On/Landed-Off Duty Cycle
      2. 8.7.2 Landed Duty Cycle and Useful Life of the DMD
      3. 8.7.3 Landed Duty Cycle and Operational DMD Temperature
      4. 8.7.4 Estimating the Long-Term Average Landed Duty Cycle of a Product or Application
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Device Description
      3. 9.2.3 Detailed Design Procedure
  10. 10Power Supply Recommendations
    1. 10.1 DMD Power-Up and Power-Down Procedures
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Impedance Requirements
      2. 11.1.2 PCB Signal Routing
      3. 11.1.3 DMD Interface
        1. 11.1.3.1 Trace Length Matching
      4. 11.1.4 DLP7000 Decoupling
        1. 11.1.4.1 Decoupling Capacitors
      5. 11.1.5 VCC and VCC2
      6. 11.1.6 DMD Layout
      7. 11.1.7 DLPA200
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 器件命名规则
      2. 12.1.2 器件标记
    2. 12.2 文档支持
      1. 12.2.1 相关文档
    3. 12.3 相关链接
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

DLPA200 to DLP7000 Interface Overview

The DLPA200 generates three voltages: VBIAS, VRESET, and VOFFSET that are supplied to the DMD MBRST lines in various sequences through the Micromirror Clocking Pulse driver function. VOFFSET is also supplied directly to the DMD as DMDVCC2. A fourth DMD power supply, DMDVCC, is supplied directly to the DMD by regulators.

The function of the Micromirror Clocking Pulse driver is to switch selected outputs in patterns between the three voltage levels (VBIAS, VRESET and VOFFSET) to generate one of several Micromirror Clocking Pulse waveforms. The order of these Micromirror Clocking Pulse waveform events is controlled externally by the logic control inputs and timed by the STROBE signal. DLPC410 automatically detects the DMD type and then uses the DMD type to determine the appropriate Micromirror Clocking Pulse waveform.

A direct Micromirror Clocking Pulse operation causes a mirror to transition directly from one latched state to the next. The address must already be set up on the mirror electrodes when the Micromirror Clocking Pulse is initiated. Where the desired mirror display period does not allow for time to set up the address, a Micromirror Clocking Pulse with release can be performed. This operation allows the mirror to go to a relaxed state regardless of the address while a new address is set up, after which the mirror can be driven to a new latched state.

A mirror in the relaxed state typically reflects light into a system collection aperture and can be thought of as “off” although the light is likely to be more than a mirror latched in the “off” state. System designers should carefully evaluate the impact of relaxed mirror conditions on optical performance.