ZHCSA87F August   2012  – June 2019 DLP7000
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
    2. 7.2  Storage Conditions
    3. 7.3  ESD Ratings
    4. 7.4  Recommended Operating Conditions
    5. 7.5  Thermal Information
    6. 7.6  Electrical Characteristics
    7. 7.7  LVDS Timing Requirements
    8. 7.8  LVDS Waveform Requirements
    9. 7.9  Serial Control Bus Timing Requirements
    10. 7.10 Systems Mounting Interface Loads
    11. 7.11 Micromirror Array Physical Characteristics
    12. 7.12 Micromirror Array Optical Characteristics
    13. 7.13 Window Characteristics
    14. 7.14 Chipset Component Usage Specification
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 DLPC410 Chipset DMD Features
        1. 8.3.1.1 DLPC410 - Digital Controller for DLP Discovery 4100 Chipset
        2. 8.3.1.2 DLPA200 - DMD Micromirror Driver
        3. 8.3.1.3 DLPR410 - PROM for DLP Discovery 4100 Chipset
        4. 8.3.1.4 DLP7000 - DLP 0.7 XGA 2xLVDS Type-A DMD
          1. 8.3.1.4.1 DLP7000 XGA Chip Set Interfaces
            1. 8.3.1.4.1.1 DLPC410 Interface Description
              1. 8.3.1.4.1.1.1 DLPC410 IO
              2. 8.3.1.4.1.1.2 Initialization
              3. 8.3.1.4.1.1.3 DMD Device Detection
              4. 8.3.1.4.1.1.4 Power Down
          2. 8.3.1.4.2 DLPC410 to DMD Interface
            1. 8.3.1.4.2.1 DLPC410 to DMD IO Description
            2. 8.3.1.4.2.2 Data Flow
          3. 8.3.1.4.3 DLPC410 to DLPA200 Interface
            1. 8.3.1.4.3.1 DLPA200 Operation
            2. 8.3.1.4.3.2 DLPC410 to DLPA200 IO Description
          4. 8.3.1.4.4 DLPA200 to DLP7000 Interface
            1. 8.3.1.4.4.1 DLPA200 to DLP7000 Interface Overview
        5. 8.3.1.5 Measurement Conditions
    4. 8.4 Device Functional Modes
      1. 8.4.1 DMD Operation
        1. 8.4.1.1 Single Block Mode
        2. 8.4.1.2 Dual Block Mode
        3. 8.4.1.3 Quad Block Mode
        4. 8.4.1.4 Global Mode
    5. 8.5 Optical Interface and System Image Quality Considerations
      1. 8.5.1 Optical Interface and System Image Quality
      2. 8.5.2 Numerical Aperture and Stray Light Control
      3. 8.5.3 Pupil Match
      4. 8.5.4 Illumination Overfill
    6. 8.6 Micromirror Array Temperature Calculation
      1. 8.6.1 Package Thermal Resistance
      2. 8.6.2 Case Temperature
      3. 8.6.3 Micromirror Array Temperature Calculation - Lumens Based (typically used for display applications)
      4. 8.6.4 Micromirror Array Temperature Calculation - Power Density Based
    7. 8.7 Micromirror Landed-On/Landed-Off Duty Cycle
      1. 8.7.1 Definition of Micromirror Landed-On/Landed-Off Duty Cycle
      2. 8.7.2 Landed Duty Cycle and Useful Life of the DMD
      3. 8.7.3 Landed Duty Cycle and Operational DMD Temperature
      4. 8.7.4 Estimating the Long-Term Average Landed Duty Cycle of a Product or Application
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Device Description
      3. 9.2.3 Detailed Design Procedure
  10. 10Power Supply Recommendations
    1. 10.1 DMD Power-Up and Power-Down Procedures
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Impedance Requirements
      2. 11.1.2 PCB Signal Routing
      3. 11.1.3 DMD Interface
        1. 11.1.3.1 Trace Length Matching
      4. 11.1.4 DLP7000 Decoupling
        1. 11.1.4.1 Decoupling Capacitors
      5. 11.1.5 VCC and VCC2
      6. 11.1.6 DMD Layout
      7. 11.1.7 DLPA200
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 器件命名规则
      2. 12.1.2 器件标记
    2. 12.2 文档支持
      1. 12.2.1 相关文档
    3. 12.3 相关链接
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Micromirror Array Optical Characteristics

TI assumes no responsibility for end-equipment optical performance. Achieving the desired end-equipment optical performance involves making trade-offs between numerous component and system design parameters.

PARAMETER CONDITIONS MIN NOM MAX UNIT
a Micromirror tilt angle DMD “parked” state(1)(2)(3), see Figure 13 0 degrees
DMD “landed” state(1)(4)(5)
see Figure 13
12
β Micromirror tilt angle tolerance(1)(4)(6)(7)(8) See Figure 13 –1 1 degrees
Micromirror crossover time(9) 4 µs
Micromirror switching time(10) 13 22 µs
Array switching time at 400 MHz with global reset(11) 43 µs
Non-operating micromirrors(12) Non-adjacent micromirrors 10 micromirrors
adjacent micromirrors 0
Orientation of the micromirror axis-of-rotation(13) See Figure 12 44 45 46 degrees
Micromirror array optical efficiency(14)(15) 400 nm to 700 nm, with all micromirrors in the ON state 68%
  1. Measured relative to the plane formed by the overall micromirror array.
  2. “Parking” the micromirror array returns all of the micromirrors to an essentially flat (0˚) state (as measured relative to the plane formed by the overall micromirror array).
  3. When the micromirror array is “parked”, the tilt angle of each individual micromirror is uncontrolled.
  4. Additional variation exists between the micromirror array and the package datums, as shown in the 机械、封装和可订购信息.
  5. When the micromirror array is “landed”, the tilt angle of each individual micromirror is dictated by the binary contents of the CMOS memory cell associated with each individual micromirror. A binary value of “1” will result in a micromirror “landing” in an nominal angular position of “+12°”. A binary value of 0 results in a micromirror “landing” in an nominal angular position of “–12°”.
  6. Represents the “landed” tilt angle variation relative to the Nominal “landed” tilt angle.
  7. Represents the variation that can occur between any two individual micromirrors, located on the same device or located on different devices.
  8. For some applications, it is critical to account for the micromirror tilt angle variation in the overall System Optical Design. With some System Optical Designs, the micromirror tilt angle variation within a device may result in perceivable non-uniformities in the light field reflected from the micromirror array. With some System Optical Designs, the micromirror tilt angle variation between devices may result in colorimetry variations and/or system contrast variations.
  9. Micromirror crossover time is primarily a function of the natural response time of the micromirrors and is the time it takes for the micromirror to crossover to the other state, but does not include mechanical settling time.
  10. Micromirror switching time is the time before a micromirror may be addressed again. Crossover time plus mechanical settling time.
  11. Array switching is controlled and coordinated by the DLPC410 (DLPS024) and DLPA200 (DLPS015). Nominal Switching time depends on the system implementation and represents the time for the entire micromirror array to be refreshed (array loaded plus reset and mirror settling time).
  12. Non-operating micromirror is defined as a micromirror that is unable to transition nominally from the –12° position to +12° or vice versa.
  13. Measured relative to the package datums “B” and “C”, shown in 机械、封装和可订购信息.
  14. The minimum or maximum DMD optical efficiency observed depends on numerous application-specific design variables, such as:
    • Illumination wavelength, bandwidth/line-width, degree of coherence
    • Illumination angle, plus angle tolerance
    • Illumination and projection aperture size, and location in the system optical path
    • IIlumination overfill of the DMD micromirror array
    • Aberrations present in the illumination source and/or path
    • Aberrations present in the projection path

    The specified nominal DMD optical efficiency is based on the following use conditions:
    • Visible illumination (400 nm – 700 nm)
    • Input illumination optical axis oriented at 24° relative to the window normal
    • Projection optical axis oriented at 0° relative to the window normal
    • f/3.0 illumination aperture
    • f/2.4 projection aperture

    Based on these use conditions, the nominal DMD optical efficiency results from the following four components:
    • Micromirror array fill factor: nominally 92%
    • Micromirror array diffraction efficiency: nominally 86%
    • Micromirror surface reflectivity: nominally 88%
    • Window transmission: nominally 97% (single pass, through two surface transitions)
  15. Does not account for the effect of micromirror switching duty cycle, which is application dependent. Micromirror switching duty cycle represents the percentage of time that the micromirror is actually reflecting light from the optical illumination path to the optical projection path. This duty cycle depends on the illumination aperture size, the projection aperture size, and the micromirror array update rate.