ZHCSK93 September 2019 DLP5534-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
The DMD includes a temperature sensing diode designed to be used with the TMP411 temperature monitoring device. The DLPC230-Q1 monitors the DMD array temperature via the TMP411 and temperature sense diode. The DLPC230-Q1 operation of the DMD timing is based in part on the DMD array temperature, therefore this connection is essential to ensure reliable operation of the DMD.
Figure 16 shows the typical connection between the DLPC230-Q1, TMP411, and the DMD.
Figure 16. Temperature Sense Diode Typical Circuit Configuration