ZHCSIG0G April 2016 – May 2019 DLP5531-Q1
PRODUCTION DATA.
| PIN | TYPE | SIGNAL | DATA RATE | DESCRIPTION | |
|---|---|---|---|---|---|
| NAME | NO. | ||||
| DATA INPUTS | |||||
| D_AN(0) | L2 | I | SubLVDS | Double | Data, Negative |
| D_AN(1) | K2 | I | SubLVDS | Double | Data, Negative |
| D_AN(2) | J2 | I | SubLVDS | Double | Data, Negative |
| D_AN(3) | H2 | I | SubLVDS | Double | Data, Negative |
| D_AN(4) | F2 | I | SubLVDS | Double | Data, Negative |
| D_AN(5) | E2 | I | SubLVDS | Double | Data, Negative |
| D_AN(6) | D2 | I | SubLVDS | Double | Data, Negative |
| D_AN(7) | C2 | I | SubLVDS | Double | Data, Negative |
| D_AP(0) | L1 | I | SubLVDS | Double | Data, Positive |
| D_AP(1) | K1 | I | SubLVDS | Double | Data, Positive |
| D_AP(2) | J1 | I | SubLVDS | Double | Data, Positive |
| D_AP(3) | H1 | I | SubLVDS | Double | Data, Positive |
| D_AP(4) | F1 | I | SubLVDS | Double | Data, Positive |
| D_AP(5) | E1 | I | SubLVDS | Double | Data, Positive |
| D_AP(6) | D1 | I | SubLVDS | Double | Data, Positive |
| D_AP(7) | C1 | I | SubLVDS | Double | Data, Positive |
| D_BN(0) | K19 | I | SubLVDS | Double | Data, Negative |
| D_BN(1) | J19 | I | SubLVDS | Double | Data, Negative |
| D_BN(2) | H19 | I | SubLVDS | Double | Data, Negative |
| D_BN(3) | G19 | I | SubLVDS | Double | Data, Negative |
| D_BN(4) | E19 | I | SubLVDS | Double | Data, Negative |
| D_BN(5) | D19 | I | SubLVDS | Double | Data, Negative |
| D_BN(6) | C19 | I | SubLVDS | Double | Data, Negative |
| D_BN(7) | B19 | I | SubLVDS | Double | Data, Negative |
| D_BP(0) | K20 | I | SubLVDS | Double | Data, Positive |
| D_BP(1) | J20 | I | SubLVDS | Double | Data, Positive |
| D_BP(2) | H20 | I | SubLVDS | Double | Data, Positive |
| D_BP(3) | G20 | I | SubLVDS | Double | Data, Positive |
| D_BP(4) | E20 | I | SubLVDS | Double | Data, Positive |
| D_BP(5) | D20 | I | SubLVDS | Double | Data, Positive |
| D_BP(6) | C20 | I | SubLVDS | Double | Data, Positive |
| D_BP(7) | B20 | I | SubLVDS | Double | Data, Positive |
| DCLK_AN | G2 | I | SubLVDS | Double | Clock, Negative |
| DCLK_AP | G1 | I | SubLVDS | Double | Clock, Positive |
| DCLK_BN | F19 | I | SubLVDS | Double | Clock, Negative |
| DCLK_BP | F20 | I | SubLVDS | Double | Clock, Positive |
| LS_CLKN | R3 | I | SubLVDS | Single | Clock for Low Speed Interface, Negative |
| LS_CLKP | T3 | I | SubLVDS | Single | Clock for Low Speed Interface, Positive |
| LS_WDATAN | R2 | I | SubLVDS | Single | Write Data for Low Speed Interface, Negative |
| LS_WDATAP | T2 | I | SubLVDS | Single | Write Data for Low Speed Interface, Positive |
| CONTROL INPUTS | |||||
| DMD_DEN_ARSTZ | T10 | I | LPSDR | Asynchronous Reset Active Low. Logic High Enables DMD. | |
| LS_RDATA_A | T5 | O | LPSDR | Single | Read Data for Low Speed Interface |
| LS_RDATA_B | T6 | O | LPSDR | Single | Read Data for Low Speed Interface |
| TEMPERATURE SENSE DIODE | |||||
| TEMP_N | P1 | O | Calibrated temperature diode used to assist accurate temperature measurements of DMD die. | ||
| TEMP_P | N1 | I | |||
| RESERVED PINS | |||||
| VCCH | A8 | Ground | Reserved Pin. Connect to Ground. | ||
| VCCH | A9 | Ground | |||
| VCCH | A10 | Ground | |||
| VCCH | B8 | Ground | |||
| VCCH | B9 | Ground | |||
| VCCH | B10 | Ground | |||
| VSSH | A11 | Ground | Reserved Pin. Connect to Ground. | ||
| VSSH | A12 | Ground | |||
| VSSH | A13 | Ground | |||
| VSSH | B11 | Ground | |||
| VSSH | B12 | Ground | |||
| VSSH | B13 | Ground | |||
| POWER | |||||
| VBIAS | T7 | Power | Supply voltage for positive bias level at micromirrors. | ||
| VBIAS | T15 | Power | |||
| VOFFSET | T9 | Power | Supply voltage for High Voltage CMOS core logic. Supply voltage for offset level at micromirrors | ||
| VOFFSET | T13 | Power | |||
| VOFFSET | A5 | Power | |||
| VOFFSET | B5 | Power | |||
| VOFFSET | A16 | Power | |||
| VOFFSET | B16 | Power | |||
| VRESET | T8 | Power | Supply voltage for negative reset level at micromirrors. | ||
| VRESET | T14 | Power | |||
| VDD | R4 | Power | Supply voltage for Low Voltage CMOS core logic; for LPSDR inputs; for normal high level at micromirror address electrodes. | ||
| VDD | R10 | Power | |||
| VDD | R11 | Power | |||
| VDD | R20 | Power | |||
| VDD | N2 | Power | |||
| VDD | M20 | Power | |||
| VDD | L3 | Power | |||
| VDD | K18 | Power | |||
| VDD | H3 | Power | |||
| VDD | G18 | Power | |||
| VDD | E3 | Power | |||
| VDD | D18 | Power | |||
| VDD | C3 | Power | |||
| VDD | A6 | Power | |||
| VDD | A18 | Power | |||
| VDDI | T4 | Power | Supply voltage for SubLVDS receivers. | ||
| VDDI | R1 | Power | |||
| VDDI | M3 | Power | |||
| VDDI | L18 | Power | |||
| VDDI | J3 | Power | |||
| VDDI | H18 | Power | |||
| VDDI | F3 | Power | |||
| VDDI | E18 | Power | |||
| VDDI | B3 | Power | |||
| VDDI | B18 | Power | |||
| VSS | T1 | Ground | Common return. Ground for all power. | ||
| VSS | T16 | Ground | |||
| VSS | T19 | Ground | |||
| VSS | T20 | Ground | |||
| VSS | R5 | Ground | |||
| VSS | R6 | Ground | |||
| VSS | R7 | Ground | |||
| VSS | R8 | Ground | |||
| VSS | R9 | Ground | |||
| VSS | R13 | Ground | |||
| VSS | R14 | Ground | |||
| VSS | R15 | Ground | |||
| VSS | P2 | Ground | |||
| VSS | P3 | Ground | |||
| VSS | P20 | Ground | |||
| VSS | N19 | Ground | |||
| VSS | N20 | Ground | |||
| VSS | M1 | Ground | |||
| VSS | M2 | Ground | |||
| VSS | L19 | Ground | |||
| VSS | L20 | Ground | |||
| VSS | K3 | Ground | |||
| VSS | J18 | Ground | |||
| VSS | G3 | Ground | |||
| VSS | F18 | Ground | |||
| VSS | D3 | Ground | |||
| VSS | C18 | Ground | |||
| VSS | B2 | Ground | |||
| VSS | B4 | Ground | |||
| VSS | B15 | Ground | |||
| VSS | B17 | Ground | |||
| VSS | A3 | Ground | |||
| VSS | A4 | Ground | |||
| VSS | A7 | Ground | |||
| VSS | A15 | Ground | |||
| VSS | A17 | Ground | |||
| VSS | A19 | Ground | |||
| VSS | A20 | Ground | |||
| NUMBER | SYSTEM BOARD | ||
|---|---|---|---|
| T11 | Do not connect | ||
| T12 | Do not connect | ||
| T17 | Do not connect | ||
| T18 | Do not connect | ||
| R12 | Do not connect | ||
| R16 | Do not connect | ||
| R17 | Do not connect | ||
| R18 | Do not connect | ||
| R19 | Do not connect | ||
| P18 | Do not connect | ||
| P19 | Do not connect | ||
| N3 | Do not connect | ||
| N18 | Do not connect | ||
| M18 | Do not connect | ||
| M19 | Do not connect | ||
| B6 | Do not connect | ||
| B7 | Do not connect | ||
| B14 | Do not connect | ||
| A14 | Do not connect | ||