| PARAMETER |
MIN |
NOM |
MAX |
UNIT |
| Window material designation |
|
Corning Eagle XG |
|
|
| Window refractive index |
at wavelength 546.1 nm |
|
1.5119 |
|
|
| DMD efficiency(1) |
420 nm - 700 nm |
|
66% |
|
|
| Window aperture(2) |
|
|
See (2) |
|
(1) DMD efficiency is measured photopically under the following conditions: 24° illumination angle, F/2.4 illumination and collection apertures, uniform source spectrum (halogen), uniform pupil illumination, the optical system is telecentric at the DMD, and the efficiency numbers are measured with 100% electronic micromirror landed duty-cycle and do not include system optical efficiency or overfill loss. This number is measured under conditions described above and deviations from these specified conditions could result in a different efficiency value in a different optical system. The factors that can influence the DMD efficiency related to system application include: light source spectral distribution and diffraction efficiency at those wavelengths (especially with discrete light sources such as LEDs or lasers), and illumination and collection apertures (F/#) and diffraction efficiency. The interaction of these system factors as well as the DMD efficiency factors that are not system dependent are described in detail in the DMD Optical Efficiency Application Note.
(2) See the mechanical package ICD for details regarding the size and location of the window aperture.