ZHCSIG0G April 2016 – May 2019 DLP5531-Q1
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS(2) | MIN | TYP(10) | MAX | UNIT | |
|---|---|---|---|---|---|---|
| CURRENT | ||||||
| IDD | Supply current: VDD(3)(4) | VDD = 1.95 V | 369 | mA | ||
| VDD = 1.8 V | ||||||
| IDDI | Supply current: VDDI(3)(4) | VDDI = 1.95 V | 62 | mA | ||
| VDD = 1.8 V | ||||||
| IOFFSET | Supply current: VOFFSET(5) | VOFFSET = 8.75 V | 16.1 | mA | ||
| VOFFSET = 8.5 V | ||||||
| IBIAS | Supply current: VBIAS(5) | VBIAS = 16.5 V | 1.3 | mA | ||
| VBIAS = 16 V | ||||||
| IRESET | Supply current: VRESET | VRESET = –10.5 V | –10.2 | mA | ||
| VRESET = –10 V | ||||||
| POWER(9) | ||||||
| PDD | Supply power dissipation: VDD(3)(4) | VDD = 1.95 V | 720 | mW | ||
| VDD = 1.8 V | ||||||
| PDDI | Supply power dissipation: VDDI(3)(4) | VDDI = 1.95 V | 121 | mW | ||
| VDD = 1.8 V | ||||||
| POFFSET | Supply power dissipation: VOFFSET(5) | VOFFSET = 8.75 V | 141 | mW | ||
| VOFFSET = 8.5 V | ||||||
| PBIAS | Supply power dissipation: VBIAS(5) | VBIAS = 16.5 V | 22 | mW | ||
| VBIAS = 16 V | ||||||
| PRESET | Supply power dissipation: VRESET | VRESET = –10.5 V | 108 | mW | ||
| VRESET = –10 V | ||||||
| PTOTAL | Supply power dissipation: Total | 1110 | mW | |||
| LPSDR INPUT(6) | ||||||
| VIH(DC) | DC input high voltage(7) | 0.7 × VDD | VDD + 0.3 | V | ||
| VIL(DC) | DC input low voltage(7) | –0.3 | 0.3 × VDD | V | ||
| VIH(AC) | AC input high voltage(7) | 0.8 × VDD | VDD + 0.3 | V | ||
| VIL(AC) | AC input low voltage | –0.3 | 0.2 × VDD | V | ||
| ∆VT | Hysteresis (VT+ – VT–) | Figure 9 | 0.1 × VDD | 0.4 × VDD | V | |
| IIL | Low–level input current | VDD = 1.95 V; VI = 0 V | –100 | nA | ||
| IIH | High–level input current | VDD = 1.95 V; VI = 1.95 V | 300 | nA | ||
| LPSDR OUTPUT(8) | ||||||
| VOH | DC output high voltage | IOH = –2 mA | 0.8 × VDD | V | ||
| VOL | DC output low voltage | IOL = 2 mA | 0.2 × VDD | V | ||
| CAPACITANCE | ||||||
| CIN | Input capacitance LPSDR | ƒ = 1 MHz | 10 | pF | ||
| Input capacitance SubLVDS | ƒ = 1 MHz | 20 | ||||
| COUT | Output capacitance | ƒ = 1 MHz | 10 | pF | ||
| CRESET | Reset group capacitance | ƒ = 1 MHz; (1152 × 144) micromirrors | 350 | 400 | 450 | pF |
| CTEMP | Temperature sense diode capacitance | ƒ = 1 MHz | 20 | pF | ||