ZHCSJA3B January 2019 – May 2022 DLP4500NIR
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|
| SUPPLY VOLTAGES | |||||||
| VCC | Supply voltage for LVCMOS core logic | 2.375 | 2.5 | 2.625 | V | ||
| VREF | Supply voltage for LVCMOS DDR interface | 1.6 | 1.9 | 2 | V | ||
| VOFFSET | Supply voltage for HVCMOS and micromirror electrode | 8.25 | 8.5 | 8.75 | V | ||
| VBIAS | Supply voltage for micromirror electrode | 15.5 | 16 | 16.5 | V | ||
| VRESET | Supply voltage for micromirror electrode | –9.5 | –10 | –10.5 | V | ||
| |VBIAS – VOFFSET| | Supply voltage delta (absolute value) | 8.75 | V | ||||
| VOLTAGE RANGE | |||||||
| VT+ | Positive-going threshold voltage | 0.4 × VREF | 0.7 × VREF | V | |||
| VT– | Negative-going threshold voltage | 0.3 × VREF | 0.6 × VREF | V | |||
| Vhys | Hysteresis voltage (VT+ – VT–) | 0.1 × VREF | 0.4 × VREF | V | |||
| CLOCK FREQUENCY | |||||||
| ƒ(CLK) | DCLK clock frequency | 80 | 120 | MHz | |||
| ENVIRONMENTAL | |||||||
| TDMD | DMD temperature - operational, long-term | 10 | 40 to 70 | °C | |||
| DMD temperature - operational, short-term | –20 | 70 | °C | ||||
| TWindow | DMD window temperature - operational | 0 | 90 | °C | |||
| TCERAMIC-WINDOW-DELTA | DMD |ceramic - window| temperature delta - operational | 0 | 15 | °C | |||
| DMD long-term dewpoint (operational, non-operational)l | 24 | °C | |||||
| DMD short-term dewpoint (operational, non-operational) | 28 | °C | |||||
| ILLUMINATION | |||||||
| ILLUV-VIS | Illumination power - spectral region <700 nm | 0.68 | mW/cm2 | ||||
| ILLNIR | Illumination power - spectral region 700 to 2500 nm, FQD package | Thermally Limited | mW/cm2 | ||||
| ILLMWIR | Illumination power - spectral region >2500 nm | 10 | mW/cm2 | ||||
Figure 7-1 Maximum Recommended DMD
Temperature – Derating Curve