ZHCSJA3B January 2019 – May 2022 DLP4500NIR
PRODUCTION DATA
Figure 6-1 FQD Package LCCC (98) Bottom View| PIN | TYPE | SIGNAL | DATA RATE (1) | INTERNAL TERMINATION | DESCRIPTION | PACKAGE NET LENGTH (mm) (2) | |
|---|---|---|---|---|---|---|---|
| NAME | NO. | ||||||
| DATA INPUTS | |||||||
| DATA(0) | A1 | Input | LVCMOS | DDR | none | Input data bus, bit 0, LSB | 3.77 |
| DATA(1) | A2 | Input | LVCMOS | DDR | none | Input data bus, bit 1 | 3.77 |
| DATA(2) | A3 | Input | LVCMOS | DDR | none | Input data bus, bit 2 | 3.73 |
| DATA(3) | A4 | Input | LVCMOS | DDR | none | Input data bus, bit 3 | 3.74 |
| DATA(4) | B1 | Input | LVCMOS | DDR | none | Input data bus, bit 4 | 3.79 |
| DATA(5) | B3 | Input | LVCMOS | DDR | none | Input data bus, bit 5 | 3.75 |
| DATA(6) | C1 | Input | LVCMOS | DDR | none | Input data bus, bit 6 | 3.72 |
| DATA(7) | C3 | Input | LVCMOS | DDR | none | Input data bus, bit 7 | 3.75 |
| DATA(8) | C4 | Input | LVCMOS | DDR | none | Input data bus, bit 8 | 3.78 |
| DATA(9) | D1 | Input | LVCMOS | DDR | none | Input data bus, bit 9 | 3.75 |
| DATA(10) | D4 | Input | LVCMOS | DDR | none | Input data bus, bit 10 | 3.77 |
| DATA(11) | E1 | Input | LVCMOS | DDR | none | Input data bus, bit 11 | 3.75 |
| DATA(12) | E4 | Input | LVCMOS | DDR | none | Input data bus, bit 12 | 3.71 |
| DATA(13) | F1 | Input | LVCMOS | DDR | none | Input data bus, bit 13 | 3.76 |
| DATA(14) | F3 | Input | LVCMOS | DDR | none | Input data bus, bit 14 | 3.73 |
| DATA(15) | G1 | Input | LVCMOS | DDR | none | Input data bus, bit 15 | 3.72 |
| DATA(16) | G2 | Input | LVCMOS | DDR | none | Input data bus, bit 16 | 3.77 |
| DATA(17) | G4 | Input | LVCMOS | DDR | none | Input data bus, bit 17 | 3.73 |
| DATA(18) | H1 | Input | LVCMOS | DDR | none | Input data bus, bit 18 | 3.74 |
| DATA(19) | H2 | Input | LVCMOS | DDR | none | Input data bus, bit 19 | 3.76 |
| DATA(20) | H4 | Input | LVCMOS | DDR | none | Input data bus, bit 20 | 3.70 |
| DATA(21) | J1 | Input | LVCMOS | DDR | none | Input data bus, bit 21 | 3.77 |
| DATA(22) | J3 | Input | LVCMOS | DDR | none | Input data bus, bit 22 | 3.76 |
| DATA(23) | J4 | Input | LVCMOS | DDR | none | Input data bus, bit 23, MSB | 3.77 |
| DCLK | K1 | Input | LVCMOS | DDR | none | Input data bus clock | 3.74 |
| DATA CONTROL INPUTS | |||||||
| LOADB | K2 | Input | LVCMOS | DDR | none | Parallel-data load enable | 3.74 |
| TRC | K4 | Input | LVCMOS | DDR | none | Input-data toggle rate control | 4.70 |
| SCTRL | K3 | Input | LVCMOS | DDR | none | Serial-control bus | 3.75 |
| SAC_BUS | C20 | Input | LVCMOS | — | none | Stepped address-control serial-bus data | 3.77 |
| SAC_CLK | C22 | Input | LVCMOS | — | none | Stepped address-control serial-bus clock | 1.49 |
| MIRROR RESET CONTROL INPUTS | |||||||
| DRC_BUS | B21 | Input | LVCMOS | — | none | DMD reset-control serial bus | 3.73 |
| DRC_OE | A20 | Input | LVCMOS | — | none | Active-low output enable signal for internal DMD reset driver circuitry | 3.74 |
| DRC_STROBE | A22 | Input | LVCMOS | — | none | Strobe signal for DMD reset-control inputs | 3.73 |
| POWER INPUTS (3) | |||||||
| VBIAS | C19 | Power | Mirror-reset bias voltage | ||||
| VBIAS | D19 | Power | |||||
| VOFFSET | A19 | Power | Mirror-reset offset voltage | ||||
| VOFFSET | K19 | Power | |||||
| VRESET | E19 | Power | Mirror-reset voltage | ||||
| VRESET | F19 | Power | |||||
| VREF | B19 | Power | Power supply for LVCMOS double-data-rate (DDR) interface | ||||
| VREF | J19 | Power | |||||
| VCC | B22 | Power | Power supply for LVCMOS logic | ||||
| VCC | C2 | Power | |||||
| VCC | D21 | Power | |||||
| VCC | E2 | Power | |||||
| VCC | E20 | Power | |||||
| VCC | E22 | Power | |||||
| VCC | F21 | Power | |||||
| VCC | G3 | Power | |||||
| VCC | G19 | Power | |||||
| VCC | G20 | Power | |||||
| VCC | G22 | Power | |||||
| VCC | H19 | Power | |||||
| VCC | H21 | Power | |||||
| VCC | J20 | Power | |||||
| VCC | J22 | Power | |||||
| VCC | K21 | Power | |||||
| VSS | A21 | Power | Ground – Common return for all power inputs | ||||
| VSS | B2 | Power | |||||
| VSS | B4 | Power | |||||
| VSS | B20 | Power | |||||
| VSS | C21 | Power | |||||
| VSS | D2 | Power | |||||
| VSS | D3 | Power | |||||
| VSS | D20 | Power | |||||
| VSS | D22 | Power | |||||
| VSS | E3 | Power | |||||
| VSS | E21 | Power | |||||
| VSS | F2 | Power | |||||
| VSS | F4 | Power | |||||
| VSS | F20 | Power | |||||
| VSS | F22 | Power | |||||
| VSS | G21 | Power | |||||
| VSS | H3 | Power | |||||
| VSS | H20 | Power | |||||
| VSS | H22 | Power | |||||
| VSS | J2 | Power | |||||
| VSS | J21 | Power | |||||
| VSS | K20 | Power | |||||
| NAME | PIN | SIGNAL | DESCRIPTION |
|---|---|---|---|
| UNUSED | A5, A18, B5, B18, C5, C18, D5, D18, E5, E18, F5, F18, G5, G18, H5, H18, J5, J18, K22 | Test pads | Do not connect |