ZHCSPE1 February 2022 DLP3020-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| SUPPLY VOLTAGE(1) | ||||
| VREF | LVCMOS logic supply voltage | –0.5 | 4 | V |
| VCC | LVCMOS logic supply voltage | –0.5 | 4 | V |
| VOFFSET | Mirror electrode and HVCMOS voltage | –0.5 | 8.75 | V |
| VBIAS | Mirror electrode voltage | –0.5 | 17 | V |
| |VBIAS – VOFFSET| | Supply voltage delta(3) | 8.75 | V | |
| VRESET | Mirror electrode voltage | –11 | 0.5 | V |
| Input voltage: other inputs | –0.5 | VREF + 0.3 | V | |
| fDCLK | Clock frequency | 60 | 82 | MHz |
| ITEMP_DIODE | Temperature diode current | 500 | µA | |
| ENVIRONMENTAL | ||||
| TARRAY | Operating DMD array temperature(4) | –40 | 105 | °C |