ZHCSPE1 February 2022 DLP3020-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPD | Output propagation, clock to Q (see Figure 6-4) | CL = 11 pF, from (Input) falling edge of TCK to (Output) TDO, see Figure 6-4 | 3 | 25 | ns | |
Figure 6-5 Test Load Circuit for Output Propagation Measurement