| PARAMETER (1) | MIN | NOM | MAX | UNIT |
|---|
| Bright Pixels - Viewed on a linear gray 10
screen | | | 0 | micromirrors |
| Dark Pixels - Viewed on a white
screen | | | 4 | micromirrors |
| Optical performance | See System Optical
Considerations | |
(1) Any artifact that is not specifically called out in this table is acceptable.
Viewing distance must be > 60 in. Screen size should be similar to application image
size. All values referenced are in linear gamma. Non-linear gamma curves may be running by
default, and it should be ensured with a TI applications engineer that the equivalent
linear gamma value as specified is used to judge artifacts.