ZHCSJN3B March 2019 – May 2022 DLP2000
PRODUCTION DATA
Figure 5-1 FQC Package42-Pin LGABottom View| PIN | TYPE | SIGNAL | DATA RATE | DESCRIPTION | PACKAGE NET LENGTH (mm) | |
|---|---|---|---|---|---|---|
| NAME | NO. | |||||
| DATA INPUTS | ||||||
| DATA(0) | J13 | Input | LVCMOS | DDR | Input data bus | 8.83 |
| DATA(1) | J2 | Input | LVCMOS | DDR | Input data bus | 7.53 |
| DATA(2) | J4 | Input | LVCMOS | DDR | Input data bus | 6.96 |
| DATA(3) | J6 | Input | LVCMOS | DDR | Input data bus | 7.05 |
| DATA(4) | J7 | Input | LVCMOS | DDR | Input data bus | 7.56 |
| DATA(5) | J8 | Input | LVCMOS | DDR | Input data bus | 7.07 |
| DATA(6) | J12 | Input | LVCMOS | DDR | Input data bus | 7.61 |
| DATA(7) | J10 | Input | LVCMOS | DDR | Input data bus | 7.68 |
| DATA(8) | K4 | Input | LVCMOS | DDR | Input data bus | 7.31 |
| DATA(9) | K2 | Input | LVCMOS | DDR | Input data bus | 6.76 |
| DATA(10) | K7 | Input | LVCMOS | DDR | Input data bus | 8.18 |
| DATA(11) | K6 | Input | LVCMOS | DDR | Input data bus | 7.81 |
| DCLK | K9 | Input | LVCMOS | Input data clock | 7.78 | |
| CONTROL INPUTS | ||||||
| LOADB | K10 | Input | LVCMOS | DDR | Parallel latch load enable | 7.64 |
| SCTRL | K12 | Input | LVCMOS | DDR | Serial control (sync) | 8.62 |
| DRC_BUS | K14 | Input | LVCMOS | Reset control serial bus. synchronous to rising edge of DCLK. Bond pad does not connect to internal pull down. | 7.28 | |
| DRC_OEZ | K18 | Input | LVCMOS | Active low. Output enable signal for internal reset driver circuitry. Bond pads do not connect to internal pulldown. | 4.69 | |
| DRC_STROBE | J15 | Input | LVCMOS | Rising edge on DRC_STROBE latches in the control signals. Synchronous to rising edge of DCLK. Bond pad does not connect to internal pulldown. | 7.61 | |
| SAC_BUS | K16 | Input | LVCMOS | Stepped address control serial bus. Synchronous to rising edge of DCLK. Bond pad does not connect to internal pulldown. | 8.17 | |
| SCAN_TEST | K20 | Input | LVCMOS | MUX’ed output for scanned chip ID | 1.18 | |
| POWER | ||||||
| VBIAS | J16 | Power | Power supply for positive bias level of mirror reset signal | |||
| VOFFSET | K15 | Power | Power supply for high voltage CMOS logic. Power supply for stepped high voltage at mirror address electrodes. Power supply for offset level of mirror reset signal | |||
| VRESET | J20 | Power | Power supply for negative reset level of mirror reset signal | |||
| VCC | J1 | Power | Power supply for low voltage CMOS logic. Power supply for normal high voltage at mirror address electrodes. Power supply for offset level of mirror reset signal during power down | |||
| VCC | J11 | Power | ||||
| VCC | J21 | Power | ||||
| VCC | K1 | Power | ||||
| VCC | K11 | Power | ||||
| VCC | K21 | Power | ||||
| VSS | J3 | Power | Common return. Ground for all power | |||
| VSS | J5 | Power | ||||
| VSS | J9 | Power | ||||
| VSS | J14 | Power | ||||
| VSS | J17 | Power | ||||
| VSS | J18 | Power | ||||
| VSS | J19 | Power | ||||
| VSS | K3 | Power | ||||
| VSS | K5 | Power | ||||
| VSS | K8 | Power | ||||
| VSS | K13 | Power | ||||
| VSS | K17 | Power | ||||
| VSS | K19 | Power | ||||
| Electrical Test Pad | DLP® System Board | |||
|---|---|---|---|---|
| A1 | Do not connect. | |||
| A3 | Do not connect. | |||
| A5 | Do not connect. | |||
| A7 | Do not connect. | |||
| A9 | Do not connect. | |||
| A11 | Do not connect. | |||
| A13 | Do not connect. | |||
| A15 | Do not connect. | |||
| A17 | Do not connect. | |||
| A19 | Do not connect. | |||
| A21 | Do not connect. | |||
| A23 | Do not connect. | |||
| A25 | Do not connect. | |||
| A27 | Do not connect. | |||
| A29 | Do not connect. | |||
| A31 | Do not connect. | |||
| A33 | Do not connect. | |||
| A35 | Do not connect. | |||
| A37 | Do not connect. | |||
| A39 | Do not connect. | |||
| A41 | Do not connect. | |||
| B2 | Do not connect. | |||
| B4 | Do not connect. | |||
| B6 | Do not connect. | |||
| B38 | Do not connect. | |||
| C3 | Do not connect. | |||
| D4 | Do not connect. | |||
| E4 | Do not connect. | |||
| F3 | Do not connect. | |||
| G2 | Do not connect. | |||
| G4 | Do not connect. | |||
| G6 | Do not connect. | |||
| G38 | Do not connect. | |||
| H1 | Do not connect. | |||
| H3 | Do not connect. | |||
| H5 | Do not connect. | |||
| H7 | Do not connect. | |||
| H9 | Do not connect. | |||
| H11 | Do not connect. | |||
| H13 | Do not connect. | |||
| H15 | Do not connect. | |||
| H17 | Do not connect. | |||
| H19 | Do not connect. | |||
| H21 | Do not connect. | |||
| H23 | Do not connect. | |||
| H25 | Do not connect. | |||
| H27 | Do not connect. | |||
| H29 | Do not connect. | |||
| H31 | Do not connect. | |||
| H33 | Do not connect. | |||
| H35 | Do not connect. | |||
| H37 | Do not connect. | |||
| H39 | Do not connect. | |||
| H41 | Do not connect. | |||