ZHCSJN3B March 2019 – May 2022 DLP2000
PRODUCTION DATA
PARAMETER | VALUE | UNIT | ||
---|---|---|---|---|
Window Material | Corning Eagle XG | |||
Window Refractive Index at wavelength 546.1 nm | 1.5119 | |||
Window Transmittance, minimum within the wavelength range 420–680 nm. Applies to all angles 0–30° AOI. (1)(2) | 97% | |||
Window Transmittance, average over the wavelength range 420–680 nm. Applies to all angles 30–45° AOI. (1)(2) | 97% |