ZHCSJN3B March 2019 – May 2022 DLP2000
PRODUCTION DATA
As the LED currents that are driven time-sequentially through the red, green, and blue LEDs are increased, the brightness of the projector increases. This increase is somewhat non-linear, and the curve for typical white screen lumens changes with LED currents is as shown in Figure 8-1. For the LED currents shown, it is assumed that the same current amplitude is applied to the red, green, and blue LEDs.