ZHCSP44C october 2021 – july 2023 DLP160CP
PRODUCTION DATA
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
tDELAY | Delay requirement from VOFFSET power up to VBIAS power up | 2 | ms | |
VOFFSET | Supply voltage level at beginning of power–up sequence delay (see Figure 9-2) | 6 | V | |
VBIAS | Supply voltage level at end of power–up sequence delay (see Figure 9-2) | 6 | V |