ZHCSP44D October 2021 – October 2024 DLP160CP
PRODUCTION DATA
The DMDs are spatial light modulators that reflect incoming light from an illumination source to one of two directions, with the primary direction being into a projection or collection optic. Each application is derived primarily from the optical architecture of the system and the format of the data coming into the DLPC3421 controller. The new high-tilt pixel in the side-illuminated DMD increases brightness performance and enables a smaller system footprint for thickness-constrained applications. Applications of interest include projection technology embedded in display devices like ultra low-power battery-operated mobile accessory projectors, phones, tablets, ultra-mobile low-end smart TVs, and virtual assistants.
DMD power-up and power-down sequencing is strictly controlled by the DLPA200x/DLPA3000. Refer to Power Supply Recommendations for power-up and power-down specifications. To ensure reliable operation, the DLP160CP DMD must always be used with the DLPC3421 display controller and a DLPA200x/DLPA3000 PMIC/LED driver.