ZHCSP44D October 2021 – October 2024 DLP160CP
PRODUCTION DATA
The DLPC3421 controller when combined with the FPGA and supporting firmware is used to create a Pico projector capable of displaying an HD (1280 × 720) image on screen. The FPGA in the system receives images from the host processor over an FPD-link interface within the product.