ZHCSP44D October 2021 – October 2024 DLP160CP
PRODUCTION DATA
| PARAMETER(1) | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|
| Window material | Corning Eagle XG | ||||
| Window refractive index | At wavelength 546.1nm | 1.5119 | |||
| Window aperture | See (1) | ||||
| Illumination overfill | See (1) | ||||
| Window transmittance, single-pass through both surfaces and glass | Minimum within the wavelength range 420 to 680nm. Applies to all angles 0° to 30° AOI | 97% | |||
| Average over the wavelength range 420 to 680nm. Applies to all angles 30° to 45° AOI | 97% | ||||