ZHCSKJ2A November 2019 – April 2020 DAC60502 , DAC70502 , DAC80502
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VDD to AGND | –0.3 | 6 | V |
| VREFIO to AGND | –0.3 | VDD + 0.3 | ||
| Digital input(s) to AGND | –0.3 | VDD + 0.3 | ||
| Output voltage | VOUTx to AGND | –0.3 | VDD + 0.3 | V |
| Input current | Current into any pin | –10 | 10 | mA |
| Temperature | Junction temperature (TJ) | –40 | 150 | °C |
| Storage temperature (Tstg) | –65 | 150 | ||