ZHCSKJ2A November 2019 – April 2020 DAC60502 , DAC70502 , DAC80502
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| STATIC PERFORMANCE | ||||||
| Resolution | DAC80502 | 16 | Bits | |||
| DAC70502 | 14 | |||||
| DAC60502 | 12 | |||||
| INL | Integral nonlinearity(1) | –1 | 1 | LSB | ||
| DNL | Differential nonlinearity(1) | –1 | 1 | LSB | ||
| TUE | Total unadjusted error(1) | –0.1 | 0.04 | 0.1 | %FSR | |
| Zero code error(1) | DAC loaded with zero scale code | –1.5 | 0.5 | 1.5 | mV | |
| Zero code error temperature coefficient(1) | ±2 | µV/°C | ||||
| Offset error(1) | –1.5 | 0.5 | 1.5 | mV | ||
| Offset error temperature coefficient (1) | ±2 | µV/°C | ||||
| Gain error(1) | –0.1 | 0.04 | 0.1 | %FSR | ||
| Gain error temperature coefficient(1) | ±1 | ppm FSR/°C | ||||
| Full-scale error(1) | –0.1 | 0.04 | 0.1 | %FSR | ||
| Full-scale error temperature coefficient(1) | ±2 | ppm FSR/°C | ||||
| OUTPUT CHARACTERISTICS | ||||||
| VO | Output voltage | BUFF-GAIN bit set to 1, REF-DIV bit set to 0 | 0 | 2 × VREFIO | V | |
| BUFF-GAIN bit set to 1, REF-DIV bit set to 1 | 0 | VREFIO | ||||
| BUFF-GAIN bit set to 0, REF-DIV bit set to 1 | 0 | 0.5 × VREFIO | ||||
| RLOAD | Resistive load(2) | VDD = 2.7 V | 0.25 | kΩ | ||
| VDD = 5.5 V | 0.5 | |||||
| CLOAD | Capacitive load(2) | RLOAD = infinite | 2 | nF | ||
| RLOAD = 2 kΩ | 10 | |||||
| Load regulation | DAC at midscale, –10 mA ≤ IOUT ≤ 10 mA | 80 | µV/mA | |||
| Short circuit current | Full scale output shorted to AGND (per channel) | 30 | mA | |||
| Zero output shorted to VDD (per channel) | 30 | |||||
| Output voltage headroom | to VDD, DAC at full code, IOUT = 10 mA (sourcing) | 0.3 | 0.1 | V | ||
| Output voltage footroom | to AGND, DAC at zero code, IOUT = 10 mA (sinking) | 0.3 | V | |||
| ZO | DC small signal output impedance | DAC at midscale | 0.1 | Ω | ||
| DAC at code 256 | 10 | |||||
| DAC at code 65279 | 10 | |||||
| Power supply rejection ratio (DC) | DAC at midscale; VDD = 5 V ± 10% | 0.15 | mV/V | |||
| Output voltage drift vs time | TA = 35°C, VOUT = midscale, 1900 hr | 20 | ppm of FSR | |||
| VOLTAGE REFERENCE INPUT | ||||||
| ZVREFIO | Reference input impedance (VREFIO) | 100 | kΩ | |||
| CVREFIO | Reference input capacitance (VREFIO) | 5 | pF | |||
| VOLTAGE REFERENCE OUTPUT | ||||||
| Output (initial accuracy) | TA = 25°C | 2.4975 | 2.5025 | V | ||
| Output drift | DAC80502 | 5 | ppm/℃ | |||
| DAC70502, DAC60502 | 10 | |||||
| Output impedance | 0.1 | Ω | ||||
| Output noise | 0.1 Hz to 10 Hz | 14 | µVPP | |||
| Output noise density | Measured at 10 kHz, reference load = 10 nF | 140 | nV/√Hz | |||
| Load current | ±5 | mA | ||||
| Load regulation | Sourcing and sinking | 90 | µV/mA | |||
| Line regulation | 20 | µV/V | ||||
| Output voltage drift vs time | TA = 35°C, 1900 hr | 20 | µV | |||
| Thermal hysteresis | 1st cycle | 480 | ppm | |||
| Additional cycle | 25 | ppm | ||||
| DYNAMIC PERFORMANCE | ||||||
| ts | Output voltage settling time(3) | ¼ to ¾ scale and ¾ to ¼ scale settling to ±2 LSB, VDD = 5.5 V, VREFIO = 2.5 V | 5 | µs | ||
| 10-mV settling to ±2 LSB, VDD = 5.5 V, VREFIO = 2.5 V | 3 | |||||
| Slew rate(3) | VDD = 5.5 V, VREFIO = 2.5 V | 2 | V/µs | |||
| Power on glitch magnitude | CLOAD = 50 pF | 200 | mV | |||
| Vn | Output noise(3) | 0.1 Hz to 10 Hz, DAC at midscale,
VDD = 5.5 V, external VREFIO = 2.5 V |
14 | µVPP | ||
| 100-kHz Bandwidth, DAC at midscale,
VDD = 5.5 V, external VREFIO = 2.5 V |
23 | µVrms | ||||
| Vn | Output noise density | Measured at 1 kHz, DAC at midscale,
VDD = 5.5 V, external VREFIO = 2.5 V, gain = 2X (BUFF-GAIN bit = 1) |
78 | nV/√Hz | ||
| Measured at 10 kHz, DAC at midscale,
VDD = 5.5 V, external VREFIO = 2.5 V, gain = 2X (BUFF-GAIN bit = 1) |
74 | |||||
| Measured at 1 kHz, DAC at full scale,
VDD = 2.7 V, external VREFIO = 2.5 V, gain = 1X (BUFF-GAIN bit = 0) |
55 | |||||
| Measured at 10 kHz, DAC at full scale,
VDD = 2.7 V, external VREFIO = 2.5 V, gain = 1X (BUFF-GAIN bit = 0) |
50 | |||||
| SFDR | Spurious free dynamic range | 1-kHz sinusiod at DAC output, DAC updated at 500 kHz, include up to 7th harmonics, no filter on DAC output | 70 | dB | ||
| THD | Total harmonic distortion | 1-kHz sinusiod at DAC output, DAC updated at 500 kHz, include up to 7th harmonics, no filter on DAC output | 70 | dB | ||
| Power supply rejection ratio (ac) | 200-mV, 50-Hz to 60-Hz sine wave on VDD, DAC at midscale. | 85 | dB | |||
| Code change glitch impulse | Midcode ±1 LSB (including feedthrough) | 4 | nV-s | |||
| Code change glitch magnitude | Midcode ±1 LSB (including feedthrough)
gain = 1X (BUFF-GAIN bit = 0) |
7.5 | mV | |||
| Channel to channel ac crosstalk | Full scale swing on adjacent channel, measured channel at midscale | 4 | nV-s | |||
| Channel to channel dc crosstalk | Full scale swing on adjacent channel, measured channel at midscale | 1 | LSB | |||
| Digital feedthrough | At SCLK = 1 MHz, DAC output at midscale | 4 | nV-s | |||
| DIGITAL INPUTS | ||||||
| Hysteresis voltage | 0.4 | V | ||||
| Input current | –5 | 5 | µA | |||
| Pin capacitance | Per pin | 10 | pF | |||
| POWER | ||||||
| IVDD | Current flowing into VDD | Normal mode, internal reference enabled, all DACs at full scale, SPI static | 1.9 | 2.6 | mA | |
| Normal mode, external reference = 2.5 V, all DACs at full scale, SPI static | 1.5 | 1.9 | ||||
| All DACs and Internal reference power-down | 15 | µA | ||||
| IVREFIO | Current flowing into VREFIO | 0-V to 5-V range, midscale code | 25 | µA | ||