ZHCSKJ2A November 2019 – April 2020 DAC60502 , DAC70502 , DAC80502
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| POWER SUPPLY | |||||
| VDD to AGND | Positive supply voltage to ground | 2.7 | 5.5 | V | |
| DIGITAL INPUTS | |||||
| VIH | Input high voltage | 1.62 | V | ||
| VIL | Input low voltage | 0.45 | V | ||
| REFERENCE INPUT | |||||
| VREFIO to AGND | 2.7 V ≤ VDD < 3.3 V,
reference divider disabled (REF-DIV bit = 0) |
1.2 | 0.5 × (VDD – 0.2) | V | |
| VREFIO to AGND | 2.7 V ≤ VDD < 3.3 V,
reference divider enabled (REF-DIV bit = 1) |
2.4 | (VDD – 0.2) | V | |
| VREFIO to AGND | 3.3 V ≤ VDD ≤ 5.5 V,
reference divider disabled (REF-DIV bit = 0) |
1.2 | 0.5 × VDD | V | |
| VREFIO to AGND | 3.3 V ≤ VDD ≤ 5.5 V,
reference divider enabled (REF-DIV bit = 1) |
2.4 | VDD | V | |
| TEMPERATURE | |||||
| TA | Operating temperature | –40 | 125 | °C | |