ZHCSKJ2A November 2019 – April 2020 DAC60502 , DAC70502 , DAC80502
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| fSCLK | SCLK frequency | 50 | MHz | ||
| tSCLKHIGH | SCLK high time | 9 | ns | ||
| tSCLKLOW | SCLK low time | 9 | ns | ||
| tSDIS | SDIN setup | 5 | ns | ||
| tSDIH | SDIN hold | 10 | ns | ||
| tSYNCS | SYNC falling edge to SCLK falling edge setup | 13 | ns | ||
| tSYNCH | SCLK falling edge to SYNC rising edge | 10 | ns | ||
| tSYNCHIGH | SYNC high time | 160 | ns | ||
| tSYNCIGNORE | SCLK falling edge to SYNC ignore | 15 | ns | ||
| tDACWAIT | Sequential DAC update wait time | 1 | µs | ||