ZHCSNR2A December 2021 – May 2024 DAC43508 , DAC53508 , DAC63508
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| f(SCLK) | Serial clock frequency, 1.7 V ≤ VDD < 2.7 V | 25 | MHz | ||
| Serial clock frequency, 2.7 V ≤ VDD ≤ 5.5 V | 50 | ||||
| tSCLKHIGH | SCLK high time, 1.7 V ≤ VDD < 2.7 V | 20 | ns | ||
| SCLK high time, 2.7 V ≤ VDD ≤ 5.5 V | 10 | ||||
| tSCLKLOW | SCLK low time, 1.7 V ≤ VDD < 2.7 V | 20 | ns | ||
| SCLK low time, 2.7 V ≤ VDD ≤ 5.5 V | 10 | ||||
| tSDIS | SDI setup time, 1.7 V ≤ VDD < 2.7 V | 16 | ns | ||
| SDI setup time, 2.7 V ≤ VDD ≤ 5.5 V | 8 | ||||
| tSDIH | SDI hold time, 1.7 V ≤ VDD < 2.7 V | 10 | ns | ||
| SDI hold time, 2.7 V ≤ VDD ≤ 5.5 V | 5 | ||||
| tCSS | SYNC to SCLK falling edge setup time, 1.7 V ≤ VDD < 2.7 V | 36 | ns | ||
| SYNC to SCLK falling edge setup time, 2.7 V ≤ VDD ≤ 5.5 V | 18 | ||||
| tCSH | SCLK falling edge to SYNC rising edge, 1.7 V ≤ VDD < 2.7 V | 10 | ns | ||
| SCLK falling edge to SYNC rising edge, 2.7 V ≤ VDD ≤ 5.5 V | 5 | ||||
| tCSHIGH | SYNC high time, 1.7 V ≤ VDD < 2.7 V | 50 | ns | ||
| SYNC high time, 2.7 V ≤ VDD ≤ 5.5 V | 25 | ||||