ZHCSNR2A December 2021 – May 2024 DAC43508 , DAC53508 , DAC63508
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VDD to AGND | Positive supply voltage to ground | 1.8 | 5.5 | V | ||
| VREFIN to AGND | Reference input supply voltage to ground | 1.8 | VDD | V | ||
| VIH | Digital input high voltage | 1.8 V ≤ VDD ≤ 2.7 V | VDD – 0.3 | V | ||
| 2.7 V < VDD ≤ 5.5 V | 2.4 | |||||
| VIL | Digital input low voltage | 0.5 | V | |||
| TA | Ambient temperature | –40 | 125 | °C | ||