ZHCSNR2A December 2021 – May 2024 DAC43508 , DAC53508 , DAC63508
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD | Power-supply voltage to AGND | –0.3 | 6 | V |
| VREFIN | External reference voltage to AGND | –0.3 | VDD + 0.3 | V |
| Digital inputs to AGND | –0.3 | VDD + 0.3 | V | |
| VOUT | Voltage output to AGND | –0.3 | VDD + 0.3 | V |
| Current into any pin except the VOUTx, VDD, and AGND pins | –10 | 10 | mA | |
| TJ | Junction temperature,TJ | –40 | 150 | °C |
| Tstg | Storage temperature, Tstg | –65 | 150 | °C |