ZHCSNR2A December 2021 – May 2024 DAC43508 , DAC53508 , DAC63508
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| tCS2LDAC | SYNC rising edge to LDAC falling edge, 1.7 V ≤ VDD < 2.7 V | 100 | ns | ||
| SYNC rising edge to LDAC falling edge, 2.7 V ≤ VDD ≤ 5.5 V | 50 | ||||
| tLDACW | LDAC low time, 1.7 V ≤ VDD < 2.7 V | 60 | ns | ||
| LDAC low time, 2.7 V ≤ VDD ≤ 5.5 V | 30 | ||||
| tCLRW | CLR low time, 1.7 V ≤ VDD < 2.7 V | 60 | ns | ||
| CLR low time, 2.7 V ≤ VDD ≤ 5.5 V | 30 | ||||