ZHCSRA2 December 2022 DAC53204W , DAC63204W
PRODUCTION DATA
PMBus page address = FFh, PMBus register address = E5h
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESET-CMP-FLAG-0 | TRIG-MAR-LO-0 | TRIG-MAR-HI-0 | START-FUNC-0 | RESET-CMP-FLAG-1 | TRIG-MAR-LO-1 | TRIG-MAR-HI-1 | START-FUNC-1 | RESET-CMP-FLAG-2 | TRIG-MAR-LO-2 | TRIG-MAR-HI-2 | START-FUNC-2 | RESET-CMP-FLAG-2 | TRIG-MAR-LO-3 | TRIG-MAR-HI-3 | START-FUNC-3 |
W-0h | W-0h | W-0h | R/W-0h | W-0h | W-0h | W-0h | R/W-0h | W-0h | W-0h | W-0h | R/W-0h | W-0h | W-0h | W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15, 11, 7, 3 | RESET-CMP-FLAG-X | W | 0 | 0: Latching-comparator output
unaffected 1: Reset latching-comparator and window-comparator output. This bit self-resets. |
14, 10, 6, 2 | TRIG-MAR-LO-X | W | 0 | 0: Don't care 1: Trigger margin-low command. This bit self-resets. |
13, 9, 5, 1 | TRIG-MAR-HI-X | W | 0 | 0: Don't care 1: Trigger margin-high command. This bit self-resets. |
12, 8, 4, 0 | START-FUNC-X | R/W | 0 | 0: Stop function
generation 1: Start function generation as per FUNC-GEN-CONFIG-X in the DAC-X-FUNC-CONFIG register. |