ZHCSO96B June 2021 – June 2022 DAC12DL3200
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Supply voltage range | VDDA18A, VDDA18B(1) | 1.71 | 1.8 | 1.89 | V | |
VEEAM18, VEEBM18(1) | -1.89 | -1.8 | -1.71 | V | ||
VDDA(1) | 0.95 | 1 | 1.05 | V | ||
VDDCLK18, VDDSYS18(2) | 1.71 | 1.8 | 1.89 | V | ||
VDDHAF, VDDL2B, VDDL2A, VDDCLK10(2) | 0.95 | 1 | 1.05 | V | ||
VDDIO18(3) | 1.71 | 1.8 | 1.89 | V | ||
VQPS(3) | 0 | 0 | 1.89 | V | ||
VDDDIG, VDDEB, VDDEA(3) | 0.95 | 1 | 1.05 | V | ||
VCMI | Input common mode voltage | DA[11:0]+, DA[11:0]–, DACLK+, DACLK–, DASTR+, DASTR–, DB[11:0]+, DB[11:0]–, DBCLK+, DBCLK–, DBSTR+, DBSTR–, DC[11:0]+, DC[11:0]–, DCCLK+, DCCLK–, DCSTR+, DCSTR–, DD[11:0]+, DD[11:0]–, DDCLK+, DDCLK–, DDSTR+, DDSTR–(3) | 1.0 | 1.2 | 1.5 | V |
CLK+, CLK–(2)(4) | 0.5 | |||||
SYSREF+, SYSREF–(2) (4) (6) | 0.3 | 0.5 | 0.7 | |||
VID | Input differential peak-to-peak voltage | DA[11:0]+ to DA[11:0]–, DACLK+ to DACLK–, DASTR+ to DASTR–, DB[11:0]+ to DB[11:0]–, DBCLK+ to DBCLK–, DBSTR+ to DBSTR–, DC[11:0]+ to DC[11:0]–, DCCLK+ to DCCLK–, DCSTR+ to DCSTR–, DD[11:0]+ to DD[11:0]–, DDCLK+ to DDCLK–, DDSTR+ to DDSTR– | 350 | 700 | 1000 | mVPP-DIFF |
CLK+ to CLK– | 800 | 1000 | 2000 | |||
SYSREF+ to SYSREF–, AC coupled with self bias | 200 | 1000 | 2000 | |||
SYSREF+ to SYSREF–, DC coupled with Vcm between 0.3 and 0.7V, 125ps rise/fall time | 200 | 1000 | 1000 | |||
TDCLKH | Data Clock input pulse high time | DACLK±, DBCLK±, DCCLK±, DDCLK± | 540 | ps | ||
TDCLKL | Data Clock input pulse low time | DACLK±, DBCLK±, DCCLK±, DDCLK± | 540 | ps | ||
DC | CLK+/– duty cycle | 45 | 50 | 55 | % | |
TA | Operating free-air temperature | -40 | 85 | °C | ||
TJ | Recommended operating junction temperature | 105(5) | °C | |||
TJ-MAX | Maximum rated operating junction temperature | 125 | °C |