ZHCSO96B June 2021 – June 2022 DAC12DL3200
PRODUCTION DATA
The system parameters for an example low latency digital radio is listed in Table 8-1.
Function | Value |
---|---|
# of Channels | 2 |
RF Frequency | 2.0 - 2.8 GHz |
ADC/DAC sample rate | 3.2 GSPS |
ADC/DAC clock frequency | 3.2 GHz |
DAC Output Mode | RF Mode |
Total Latency (analog input to analog output) | < 50 ns |