ZHCSO96B June 2021 – June 2022 DAC12DL3200
PRODUCTION DATA
The total DAC output current is set through the external RBIAS resistor and the COARSE_CUR_A/B and the FINE_CUR_A and FINE_CUR_B registers. There is a switched fullscale current and a static fullscale current. The switched current is divided between VOUTA/B+ and VOUTA/B- in proportion to the digital signal value at the DAC. The static current is fixed at the output of each ball VOUTA/B+ and VOUTA/B-.
The equation for the total DAC switched output current is
where
The static current is a fixed fraction of the switched current
With a 3.6kΩ bias resistor, COARSE_CUR_A/B = 15 and FINE_CUR_A/B = 31, IFSSWITCHED is nominaly 20.5mA and IFSSTATIC nominally 2.56mA (on each ball + and -).