ZHCSAY0D March 2013 – April 2015 CSD87588N
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Voltage | VIN to PGND | –0.8 | 30 | V | |
| VSW to PGND | 30 | ||||
| VSW to PGND (10 ns) | 32 | ||||
| TG to VSW | –20 | 20 | |||
| BG to PGND | –20 | 20 | |||
| IDM | Pulsed Current Rating(2) | 50 | A | ||
| PD | Power Dissipation(3) | 6 | W | ||
| EAS | Avalanche Energy | Sync FET, ID = 45, L = 0.1 mH | 101 | mJ | |
| Control FET, ID = 26, L = 0.1 mH | 34 | ||||
| TJ | Operating Junction | –55 | 150 | °C | |
| Tstg | Storage Temperature Range | –55 | 150 | °C | |
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VGS | Gate Drive Voltage | 4.5 | 16 | V | |
| VIN | Input Supply Voltage | 24 | V | ||
| ƒSW | Switching Frequency | CBST = 0.1 μF (min) | 200 | 1500 | kHz |
| Operating Current | No Airflow | 25 | A | ||
| With Airflow (200 LFM) | 30 | A | |||
| With Airflow + Heat Sink | 35 | A | |||
| TJ | Operating Temperature | 125 | °C | ||
| THERMAL METRIC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| RθJA | Junction-to-ambient thermal resistance (Min Cu) (1) | 170 | °C/W | ||
| Junction-to-ambient thermal resistance (Max Cu) (2)(1) | 70 | ||||
| RθJC | Junction-to-case thermal resistance (Top of package) (1) | 3.7 | |||
| Junction-to-case thermal resistance (PGND Pin) (1) | 1.25 | ||||
| PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| PLOSS | Power Loss(1) | VIN = 12 V, VGS = 5 V VOUT = 1.3 V, IOUT = 15 A ƒSW = 500 kHz LOUT = 0.29 µH, TJ = 25ºC |
2.1 | W | ||
| IQVIN | VIN Quiescent Current | TG to TGR = 0 V BG to PGND = 0 V |
10 | µA | ||
| PARAMETER | TEST CONDITIONS | Q1 FET | Q2 FET | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | |||||
| STATIC CHARACTERISTICS | ||||||||||
| BVDSS | Drain-to-Source Voltage | VGS = 0 V, IDS = 250 μA | 30 | 30 | V | |||||
| IDSS | Drain-to-Source Leakage Current | VGS = 0 V, VDS = 24 V | 1 | 1 | μA | |||||
| IGSS | Gate-to-Source Leakage Current | VDS = 0 V, VGS = 20 | 100 | 100 | nA | |||||
| VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, IDS = 250 μA | 1.1 | 1.9 | 1.1 | 1.9 | V | |||
| RDS(on) | Drain-to-Source On Resistance | VGS = 4.5 V, IDS = 15 A | 10.4 | 12.5 | 3.5 | 4.2 | mΩ | |||
| VGS = 10 V, IDS = 15 A | 8 | 9.6 | 2.9 | 3.5 | ||||||
| gƒs | Transconductance | VDS = 10 V, IDS = 15 A | 43 | 93 | S | |||||
| DYNAMIC CHARACTERISTICS | ||||||||||
| CISS | Input Capacitance (1) | VGS = 0 V, VDS = 15 V, ƒ = 1 MHz |
566 | 736 | 2310 | 3000 | pF | |||
| COSS | Output Capacitance (1) | 341 | 444 | 682 | 887 | pF | ||||
| CRSS | Reverse Transfer Capacitance (1) | 10.3 | 13.4 | 62 | 80.4 | pF | ||||
| RG | Series Gate Resistance (1) | 1.2 | 2.4 | 1.1 | 2.2 | Ω | ||||
| Qg | Gate Charge Total (4.5 V) (1) | VDS = 15 V, IDS = 15 A |
3.2 | 4.1 | 13.7 | 17.9 | nC | |||
| Qgd | Gate Charge - Gate-to-Drain | 0.7 | 4.3 | nC | ||||||
| Qgs | Gate Charge - Gate-to-Source | 1.4 | 4.3 | nC | ||||||
| Qg(th) | Gate Charge at Vth | 0.8 | 2.8 | nC | ||||||
| QOSS | Output Charge | VDD = 12 V, VGS = 0 V | 7 | 18.6 | nC | |||||
| td(on) | Turn On Delay Time | VDS = 15 V, VGS = 4.5 V, IDS = 15 A, RG = 2 Ω |
7.3 | 12.1 | ns | |||||
| tr | Rise Time | 31.6 | 36.7 | ns | ||||||
| td(off) | Turn Off Delay Time | 10.2 | 20.1 | ns | ||||||
| tƒ | Fall Time | 5.0 | 6.3 | ns | ||||||
| DIODE CHARACTERISTICS | ||||||||||
| VSD | Diode Forward Voltage | IDS = 15 A, VGS = 0 V | 0.85 | 0.78 | V | |||||
| Qrr | Reverse Recovery Charge | Vdd = 15 V, IF = 15 A, di/dt = 300 A/μs |
12.5 | 26.7 | nC | |||||
| trr | Reverse Recovery Time | 16 | 23 | ns | ||||||
![]() |
Max RθJA = 70°C/W when mounted on 1 inch2 (6.45 cm2) of 2 oz. (0.071 mm thick) Cu. |
![]() |
Max RθJA = 170°C/W when mounted on minimum pad area of 2 oz. (0.071 mm thick) Cu. |