5.2 Recommended Operating Conditions
TA = 25°C (unless otherwise noted)
|
MIN |
MAX |
UNIT |
| VGS
|
Gate drive voltage |
4.5 |
8 |
V |
| VIN
|
Input supply voltage(1)
|
|
22 |
V |
| ƒSW
|
Switching frequency CBST = 0.1 µF (min) |
|
1500 |
kHz |
|
Operating current |
|
40 |
A |
| TJ
|
Operating temperature |
|
125 |
°C |
| TSTG
|
Storage temperature |
|
125 |
°C |
(1) Operating at high VIN can create excessive AC voltage overshoots on the switch node (VSW) during MOSFET switching transients. For
reliable operation, the switch node (VSW) to ground voltage must remain at or below the Absolute Maximum Ratings.