ZHCSOP0B October 2001 – January 2022 CDCVF25081
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VDD | Power supply voltage | −0.5 | 4.6 | V | |
| VI | Input voltage range(2)(3) | −0.5 | 4.6 | V | |
| VO | Output voltage range(2)(3) | −0.5 | VDD, + 0.5 | V | |
| IIK | Input clamp current (VI < 0) | -50 | mA | ||
| IOK | Output clamp current (VO < 0) | -50 | mA | ||
| IO | Continuous total output current (VO = 0 to VDD) | -50 | mA | ||
| θJA | Package thermal impedance(4) | PW package | 147 | °C/W | |
| D package | 112 | °C/W | |||
| Tstg | Storage temperature | −65 | 150 | °C | |