ZHCSWP1C April 2004 – July 2024 CD74HCT4066-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |
|---|---|---|---|---|---|
| fmax | Switch frequency response bandwidth at −3dB | See Figure 6-2 and Figure 5-2 and Notes 7 and 8 | 4.5V | 200 | MHz |
| Crosstalk between any two switches | See Figure 6-1 and Figure 5-3 and Notes 8 and 9 | 4.5V | −72 | dB | |
| Total harmonic distortion | See Figure 6-3, 1kHz, VIS = 4VP-P | 4.5V | 0.023 | % | |
| Control to switch feedthrough noise | See Figure 6-4 | 4.5V | 130 | mV | |
| Switch OFF signal feedthrough | See Figure 6-5 and Figure 5-3 and Notes 8 and 9 | 4.5V | −72 | dB | |
| CS | Switch input capacitance | 5 | pF | ||