over operating free-air temperature range (unless otherwise noted)
(1)
|
|
|
MIN |
MAX |
UNIT |
| VCC (see (2)) |
Supply voltage range |
|
−0.5 |
+7 |
V |
| IIK (VI < −0.5V or VI > VCC + 0.5V) |
Input clamp current |
|
|
±20 |
mA |
| IOK (VO < −0.5V or VO > VCC + 0.5V) |
Output clamp current |
|
|
±20 |
mA |
| IO (see (3)) (VO > −0.5V or VO
< VCC + 0.5V) |
Switch current |
|
|
±25 |
mA |
| IO (VO > −0.5V or VO < VCC + 0.5V) |
Output source or sink current per output pin |
|
|
±25 |
mA |
|
Continuous current through VCC or GND |
|
|
±50 |
mA |
| Tstg
|
Storage temperature range |
|
−65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum
Ratings may cause permanent damage to the device. These are stress
ratings only, and functional operation of the device at these or any other
conditions beyond those indicated under Recommended Operating Conditions
is not implied. Exposure to absolute-maximum-rated conditions for extended
periods may affect device reliability.
(2) All voltages referenced to GND unless otherwise specified.
(3) In certain applications, the external load-resistor current may include both VCC and signal-line components. To avoid drawing VCC current when switch current flows into the transmission gate inputs (terminals 1, 4, 8, and 11), the voltage drop across the bidirectional switch must not exceed 0.6V (calculated from ron values shown in the electrical characteristics table). No VCC current flows through RL if the switch current flows into terminals 2, 3, 9, and 10.