ZHCSWP1C April 2004 – July 2024 CD74HCT4066-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | VI | VCC | TA = 25°C | TA = −40 TO 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | ||||||
| IIL | Any control | VCC or GND | 5.5V | ±0.1 | ±1 | µA | ||||
| IIZ | VIS = VCC or GND | VIL | 5.5V | ±0.1 | ±1 | µA | ||||
| ron | IO = 1mA, See Figure 5-1 | VIS = VCC or GND | VCC | 4.5V | 25 | 80 | 128 | Ω | ||
| VIS = VCC to GND | VCC | 4.5V | 35 | 95 | 142 | |||||
| ∆ron | Between any two switches | VCC | 4.5V | 1 | Ω | |||||
| ICC | VCC or GND | 5.5V | 2 | 40 | µA | |||||
| ∆ICC | Per input pin: 1 unit load, See (1) | VCC − 2.1V | 4.5V to 5.5V | 100 | 360 | 490 | µA | |||
| CI | Control inputs | 10 | 10 | pF | ||||||