ZHCSQ87E November 1998 – May 2024 CD54HC164 , CD54HCT164 , CD74HC164 , CD74HCT164
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | VCC (V) | 25°C | – 40°C to 85°C | – 55°C to 125°C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | MIN | MAX | ||||
| HC TYPES | |||||||||
| fMAX | Maximum clock frequency | 2 | 6 | 5 | 4 | MHz | |||
| 4.5 | 30 | 24 | 20 | MHz | |||||
| 6 | 35 | 28 | 24 | MHz | |||||
| tW | CLR pulse width | 2 | 60 | 75 | 90 | ns | |||
| 4.5 | 12 | 15 | 18 | ns | |||||
| 6 | 10 | 13 | 15 | ns | |||||
| tw | CLK pulse width | 2 | 80 | 100 | 120 | ns | |||
| 4.5 | 16 | 20 | 24 | ns | |||||
| 6 | 14 | 17 | 20 | ns | |||||
| tSU | Set-up time | 2 | 60 | 75 | 90 | ns | |||
| 4.5 | 12 | 15 | 18 | ns | |||||
| 6 | 10 | 13 | 15 | ns | |||||
| tH | Hold time | 2 | 4 | 4 | 4 | ns | |||
| 4.5 | 4 | 4 | 4 | ns | |||||
| 6 | 4 | 4 | 4 | ns | |||||
| tREM | CLR to clock, Removal time |
2 | 80 | 100 | 120 | ns | |||
| 4.5 | 16 | 20 | 24 | ns | |||||
| 6 | 14 | 17 | 20 | ns | |||||
| HCT TYPES | |||||||||
| fMAX | Maximum clock frequency | 4.5 | 27 | 22 | 18 | MHz | |||
| tW | CLR pulse width | 6 | 18 | 23 | 27 | ns | |||
| tW | CLK pulse width | 4.5 | 18 | 23 | 27 | ns | |||
| tSU | Set-up time | 6 | 12 | 15 | 18 | ns | |||
| tH | Hold time | 4.5 | 4 | 4 | 4 | ns | |||
| tREM | CLR to clock, Removal time |
6 | 16 | 20 | 24 | ns | |||