ZHCSQ87E November 1998 – May 2024 CD54HC164 , CD54HCT164 , CD74HC164 , CD74HCT164
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | VCC (V) | 25°C | – 40°C to 85°C | – 55°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|---|
| TYP | MAX | MAX | MAX | ||||
| HC TYPES | |||||||
| tPLH, tPHL | CLK to Q | 2 | 170 | 212 | 255 | ns | |
| 4.5 | 14(3) | 34 | 43 | 51 | ns | ||
| 6 | 29 | 36 | 43 | ns | |||
| tPLH, tPHL | CLR to Q | 2 | 140 | 175 | 210 | ns | |
| 4.5 | 11(3) | 28 | 35 | 42 | ns | ||
| 6 | 24 | 30 | 36 | ns | |||
| tTLH, tTHL | Output transition times | 2 | 75 | 110 | ns | ||
| 4.5 | 15 | 22 | ns | ||||
| 6 | 13 | 19 | ns | ||||
| fMAX | Maximum clock frequency | 5 | 60(3) | ns | |||
| CIN | Input capacitance | 10 | 10 | 10 | pF | ||
| CPD | Power dissipation capacitance(1)(2) | 5 | 47 | pF | |||
| HCT TYPES | |||||||
| tPLH, tPHL | CLK to Q | 4.5 | 36 | 45 | 54 | ns | |
| 5 | 15(3) | ||||||
| tPLH, tPHL | CLR to Q | 4.5 | 38 | 46 | 57 | ns | |
| 5 | 16(3) | ||||||
| tTLH, tTHL | Output Transition time | 4.5 | 15 | 19 | 22 | ns | |
| CIN | Input Capacitance | pF | |||||
| fMAX | Maximum clock frequency | 54(4) | MHz | ||||
| CPD | Power dissipation capacitance(1)(2) | 5 | 49 | 10 | 10 | 10 | pF |