ZHCSQ87E November 1998 – May 2024 CD54HC164 , CD54HCT164 , CD74HC164 , CD74HCT164
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage range | -0.5 | 7 | V | |
| IIK | Input clamp current(2) | (VI < 0 or VI > VCC) | ±20 | mA | |
| IOK | Output clamp current(2) | (VO < 0 or VO > VCC) | ±20 | mA | |
| IO | Continuous output current | (VO = 0 to VCC) | ±25 | mA | |
| Continuous current through VCC or GND | ±50 | mA | |||
| TJ | Junction temperature | 150 | °C | ||
| Tstg | Storage temperature | -65 | 150 | °C | |