ZHCSLH5K August 1998 – June 2020 CD4049UB , CD4050B
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage | VCC to VSS | –0.5 | 20 | V |
| DC input current, IIK | Any one input | ±10 | mA | |
| Lead temperature (soldering, 10 s) | SOIC, lead tips only | 265 | °C | |
| Junction temperature, TJ | 150 | °C | ||
| Storage temperature, Tstg | –65 | 150 | °C | |